![]() |
MCUXpresso SDK API Reference Manual
Rev 2.14.0
NXP Semiconductors
|
The ROMAPI driver provides the functionalities to operate the internal and external Flash; In addition, security-related functions are also provided.
Modules | |
| EFUSE Driver | |
| FLASH Driver | |
| FLEXSPI FLASH Driver | |
| IAP_FFR Driver | |
| MEM Driver | |
| NBOOT Driver | |
| NBOOT_HAL Driver | |
| RUNBOOTLOADER Driver | |
| SBLOADER Driver | |